??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24560.0050 Ball Knob
HELP_VARIABLE
Company
Halder
Description
EH 24560. - Ball Knobs / with moulded material thread, form C
Bill of material
24560.0050 Ball Knob
BESTNR
Ref. No.
24560.0050
AUS
Version
with moulded material thread, form C, black
D1
50 mm
D2
Thread
M12
H
46.0 mm
T1
>=
21 mm
G
Weight
86.0 g
Embedded user actions